How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 3 in |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 2.51 in | AG: | 5.16 |
| LM: | 8.82 | U: | 0.875 in |
| I: | 4.84 in | AB: | 4.76 |
| H: | 0.53 in | D: | 3.38 |
| LL: | 2.38 in | T: | 1.5 |
| BD: | 5.88 | G: | 2.32 |
| AF: | 0.25 | L: | 6.57 in |
| AA: | 10.25 | P: | 2.38 in |
| AK: | 4.5 | AE2: | 0.56 |
Technical Specifications
| Bore Code: | 24 | Output Shaft Assembly Code: | 2 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.38 | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Gear Type: | Worm | Model Code: | 30YFC |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

