How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | T: | 1.5 |
| BF: | 0.41 | AF: | 0.25 |
| AK: | 4.5 | BD: | 5.88 |
| U: | 0.875 in | AA: | 10.25 |
| I: | 4.84 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| P: | 2.38 in | LL: | 2.38 in |
| L: | 6.57 in | V: | 2.51 in |
| AG: | 5.16 | G: | 2.32 |
| H: | 0.53 in | LM: | 8.82 |
| BE: | 0.38 in | AB: | 4.76 |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Bore Code: | 24 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.82 | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio: | 40:1 | Model Code: | 30YFC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

