How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | U: | 0.875 in |
| G: | 2.32 | AF: | 0.25 |
| BD: | 5.88 | AK: | 4.5 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AG: | 5.16 | AA: | 10.25 |
| AE2: | 0.56 | LL: | 2.38 in |
| T: | 1.5 | H: | 0.53 in |
| D: | 3.38 | I: | 4.84 in |
| BF: | 0.41 | P: | 2.38 in |
| AB: | 4.76 | L: | 6.57 in |
| V: | 2.51 in | LM: | 8.82 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 24 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Output Diameter (in): | 1.5 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Assembly: | YFC-2 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.82 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

