How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | LM: | 8.82 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AJ: | 5.88 | I: | 4.84 in |
| AB: | 4.76 | G: | 2.32 |
| BF: | 0.41 | LL: | 2.38 in |
| V: | 2.51 in | D: | 3.38 |
| U: | 0.875 in | BD: | 5.88 |
| AK: | 4.5 | P: | 2.38 in |
| BE: | 0.38 in | AG: | 5.16 |
| H: | 0.53 in | T: | 1.5 |
| AF: | 0.25 | AE2: | 0.56 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Output RPM: | 350 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.68 | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

