How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AE2: | 0.56 |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 3.38 | AF: | 0.25 |
| U: | 0.875 in | LM: | 8.82 |
| V: | 2.51 in | BF: | 0.41 |
| I: | 4.84 in | AA: | 10.25 |
| BE: | 0.38 in | AB: | 4.76 |
| AK: | 4.5 | AG: | 5.16 |
| T: | 1.5 | P: | 2.38 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| H: | 0.53 in | G: | 2.32 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Ratio: | 50:1 |
| Assembly: | YFC-2 | Bore Code: | 24 |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 1.54 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

