How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.56 |
| V: | 2.51 in | BE: | 0.38 in |
| LL: | 2.38 in | L: | 6.57 in |
| H: | 0.53 in | P: | 2.38 in |
| T: | 1.5 | LM: | 8.82 |
| U: | 0.875 in | AA: | 10.25 |
| I: | 4.84 in | BF: | 0.41 |
| D: | 3.38 | AB: | 4.76 |
| Center Distance (in): | 3 in | G: | 2.32 |
| AK: | 4.5 | AF: | 0.25 |
| AJ: | 5.88 | AG: | 5.16 |
Technical Specifications
| Series Code: | OE | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 50:1 | Output RPM: | 35 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.54 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

