How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AK: | 4.5 |
| G: | 2.32 | BF: | 0.41 |
| D: | 3.38 | AG: | 5.16 |
| AA: | 10.25 | V: | 2.51 in |
| T: | 1.5 | AE2: | 0.56 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| U: | 0.875 in | L: | 6.57 in |
| BE: | 0.38 in | AF: | 0.25 |
| BD: | 5.88 | AB: | 4.76 |
| H: | 0.53 in | LM: | 8.82 |
| I: | 4.84 in | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Bore Code: | 24 |
| Output RPM: | 35 | Series Code: | OE |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.54 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

