How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | L: | 6.57 in |
| LL: | 2.38 in | AE2: | 0.56 |
| D: | 3.38 | H: | 0.53 in |
| AF: | 0.25 | BE: | 0.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| AG: | 5.16 | P: | 2.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AK: | 4.5 | U: | 0.875 in |
| LM: | 8.82 | BD: | 5.88 |
| V: | 2.51 in | I: | 4.84 in |
| AB: | 4.76 | G: | 2.32 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Bore Code: | 24 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 1.54 |
| Assembly: | YFC-2 | Motor Frame Size: | 140TC |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Series Code: | OE |
| Service Factor: | 1 | Output RPM: | 35 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Ratio: | 50:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

