How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | L: | 6.57 in |
| I: | 4.84 in | AE2: | 0.56 |
| BF: | 0.41 | AK: | 4.5 |
| LL: | 2.38 in | AG: | 5.16 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AA: | 10.25 | BE: | 0.38 in |
| AF: | 0.25 | D: | 3.38 |
| P: | 2.38 in | V: | 2.51 in |
| H: | 0.53 in | T: | 1.5 |
| BD: | 5.88 | G: | 2.32 |
| LM: | 8.82 | AB: | 4.76 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.05 | Bore Code: | 24 |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Model Code: | 30YFC |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

