How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | P: | 2.38 in |
| H: | 0.53 in | T: | 1.5 |
| AJ: | 5.88 | AB: | 4.76 |
| L: | 6.57 in | LL: | 2.38 in |
| AA: | 10.25 | U: | 0.875 in |
| AF: | 0.25 | LM: | 8.82 |
| BF: | 0.41 | G: | 2.32 |
| D: | 3.38 | I: | 4.84 in |
| AE2: | 0.56 | AG: | 5.16 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| BD: | 5.88 | V: | 2.51 in |
Technical Specifications
| Output RPM: | 21.9 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 24 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Ratio: | 80:1 | Assembly: | YFC-2 |
| Ratio Range: | 80:1 | Series Code: | OE |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.895 | Model Code: | 30YFC |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

