How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | I: | 4.84 in |
| AG: | 5.16 | BD: | 9 |
| AF: | 0.25 | BF: | 0.53 |
| U: | 0.875 in | L1: | 9.82 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| P: | 2.38 in | H: | 0.53 in |
| LL: | 2.38 in | AK: | 8.5 |
| AJ: | 7.25 | AA: | 10.25 |
| T: | 1.5 | G: | 2.32 |
| BE1: | 0.5 in | L: | 6.57 in |
| V: | 2.51 in | AE2: | 0.56 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Ratio: | 10:1 | Output Diameter (in): | 1.5 in |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Bore Code: | 24 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Output RPM: | 175 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 5.45 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

