How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L1: | 9.82 in |
| AA: | 10.25 | T: | 1.5 |
| AG: | 5.16 | AB: | 4.76 |
| U: | 0.875 in | P: | 2.38 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in | I: | 4.84 in |
| BF: | 0.53 | LL: | 2.38 in |
| AF: | 0.25 | V: | 2.51 in |
| H: | 0.53 in | D: | 3.38 |
| G: | 2.32 | AE2: | 0.56 |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Input HP @ 1750 RPM: | 0.603 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Bore Code: | 24 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

