How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | D: | 3.38 |
| P: | 2.38 in | AA: | 10.25 |
| L1: | 9.82 in | U: | 0.875 in |
| H: | 0.53 in | AG: | 5.16 |
| AK: | 8.5 | LL: | 2.38 in |
| BE1: | 0.5 in | V: | 2.51 in |
| BD: | 9 | Center Distance (in): | 3 in |
| AB: | 4.76 | L: | 6.57 in |
| I: | 4.84 in | AJ: | 7.25 |
| T: | 1.5 | BF: | 0.53 |
| AF: | 0.25 | AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 117 | Motor Frame Size: | 180TC |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 4.21 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Product Type: | Right Angle | Output Diameter (in): | 1.5 in |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

