How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LL: | 2.38 in |
| U: | 0.875 in | L: | 6.57 in |
| P: | 2.38 in | BF: | 0.53 |
| AF: | 0.25 | BD: | 9 |
| AE2: | 0.56 | L1: | 9.82 in |
| V: | 2.51 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | G: | 2.32 |
| D: | 3.38 | AK: | 8.5 |
| T: | 1.5 | AA: | 10.25 |
| AB: | 4.76 | AG: | 5.16 |
| H: | 0.53 in | I: | 4.84 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output RPM: | 117 |
| Ratio: | 15:1 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.21 |
| Bore Code: | 24 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

