How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | U: | 0.875 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| D: | 3.38 | L: | 6.57 in |
| AJ: | 7.25 | AK: | 8.5 |
| AA: | 10.25 | T: | 1.5 |
| LL: | 2.38 in | AB: | 4.76 |
| BD: | 9 | V: | 2.51 in |
| P: | 2.38 in | G: | 2.32 |
| H: | 0.53 in | AG: | 5.16 |
| L1: | 9.82 in | BF: | 0.53 |
| AF: | 0.25 | BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 4.21 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Assembly: | YFC-2 | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

