How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | AA: | 10.25 |
| AB: | 4.76 | AE2: | 0.56 |
| LL: | 2.38 in | G: | 2.32 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| D: | 3.38 | H: | 0.53 in |
| U: | 0.875 in | AF: | 0.25 |
| V: | 2.51 in | L1: | 9.82 in |
| T: | 1.5 | AK: | 8.5 |
| AG: | 5.16 | I: | 4.84 in |
| L: | 6.57 in | BE1: | 0.5 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output Diameter (in): | 1.5 in |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.23 | Service Factor: | 1 |
| Output RPM: | 87.5 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

