Grove Gear 30YFC-2-1.500-180TC-25-L1
Part #:30YFC-2-1.500-180TC-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | U: | 0.875 in |
| L1: | 9.82 in | AF: | 0.25 |
| BD: | 9 | AJ: | 7.25 |
| L: | 6.57 in | D: | 3.38 |
| T: | 1.5 | AG: | 5.16 |
| G: | 2.32 | AA: | 10.25 |
| BE1: | 0.5 in | BF: | 0.53 |
| AK: | 8.5 | AB: | 4.76 |
| P: | 2.38 in | V: | 2.51 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| I: | 4.84 in | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 25:1 | Input HP @ 1750 RPM: | 2.77 |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Model Code: | 30YFC | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Bore Code: | 24 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

