Grove Gear 30YFC-2-1.500-180TC-25-L2
Part #:30YFC-2-1.500-180TC-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | T: | 1.5 |
| I: | 4.84 in | D: | 3.38 |
| H: | 0.53 in | AA: | 10.25 |
| AF: | 0.25 | AK: | 8.5 |
| LL: | 2.38 in | L: | 6.57 in |
| Center Distance (in): | 3 in | P: | 2.38 in |
| BF: | 0.53 | V: | 2.51 in |
| U: | 0.875 in | AJ: | 7.25 |
| BD: | 9 | L1: | 9.82 in |
| AG: | 5.16 | AE2: | 0.56 |
| BE1: | 0.5 in | G: | 2.32 |
Technical Specifications
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Ratio: | 25:1 | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Bore Code: | 24 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.77 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

