Grove Gear 30YFC-2-1.500-180TC-25-L4
Part #:30YFC-2-1.500-180TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L: | 6.57 in |
| P: | 2.38 in | AE2: | 0.56 |
| AB: | 4.76 | V: | 2.51 in |
| D: | 3.38 | T: | 1.5 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| AA: | 10.25 | L1: | 9.82 in |
| BF: | 0.53 | U: | 0.875 in |
| AG: | 5.16 | G: | 2.32 |
| BE1: | 0.5 in | I: | 4.84 in |
| LL: | 2.38 in | AJ: | 7.25 |
| AF: | 0.25 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.77 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 25:1 |
| Bore Code: | 24 | Gear Type: | Worm |
| Series Code: | OE | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

