How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| AA: | 10.25 | AE2: | 0.56 |
| AB: | 4.76 | LL: | 2.38 in |
| AK: | 8.5 | G: | 2.32 |
| P: | 2.38 in | T: | 1.5 |
| AG: | 5.16 | V: | 2.51 in |
| AF: | 0.25 | L1: | 9.82 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| U: | 0.875 in | D: | 3.38 |
| I: | 4.84 in | BE1: | 0.5 in |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.5 in |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Ratio Range: | 30:1 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Model Code: | 30YFC | Input RPM: | 1,750 |
| Output RPM: | 58.3 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

