How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BE1: | 0.5 in |
| BD: | 9 | AF: | 0.25 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AJ: | 7.25 | AG: | 5.16 |
| AA: | 10.25 | L: | 6.57 in |
| AB: | 4.76 | BF: | 0.53 |
| T: | 1.5 | G: | 2.32 |
| V: | 2.51 in | AK: | 8.5 |
| P: | 2.38 in | L1: | 9.82 in |
| D: | 3.38 | I: | 4.84 in |
| LL: | 2.38 in | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.5 in |
| Bore Code: | 24 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Output RPM: | 58.3 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

