How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| AK: | 8.5 | U: | 0.875 in |
| AF: | 0.25 | AJ: | 7.25 |
| LL: | 2.38 in | L: | 6.57 in |
| H: | 0.53 in | I: | 4.84 in |
| L1: | 9.82 in | AB: | 4.76 |
| P: | 2.38 in | Center Distance (in): | 3 in |
| AG: | 5.16 | AA: | 10.25 |
| V: | 2.51 in | AE2: | 0.56 |
| BE1: | 0.5 in | D: | 3.38 |
| T: | 1.5 | G: | 2.32 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30YFC |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Service Factor: | 1 | Bore Code: | 24 |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.82 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

