How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BF: | 0.53 |
| G: | 2.32 | AJ: | 7.25 |
| AK: | 8.5 | V: | 2.51 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| LL: | 2.38 in | AF: | 0.25 |
| L1: | 9.82 in | BE1: | 0.5 in |
| AB: | 4.76 | AA: | 10.25 |
| L: | 6.57 in | D: | 3.38 |
| I: | 4.84 in | AG: | 5.16 |
| P: | 2.38 in | BD: | 9 |
| T: | 1.5 | H: | 0.53 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 1.82 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Model Code: | 30YFC | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Bore Code: | 24 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

