How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 3.38 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| L: | 6.57 in | P: | 2.38 in |
| LL: | 2.38 in | L1: | 9.82 in |
| U: | 0.875 in | V: | 2.51 in |
| AE2: | 0.56 | I: | 4.84 in |
| G: | 2.32 | AB: | 4.76 |
| AJ: | 7.25 | AG: | 5.16 |
| BD: | 9 | AA: | 10.25 |
| BF: | 0.53 | AF: | 0.25 |
| T: | 1.5 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Model Code: | 30YFC |
| Assembly: | YFC-2 | Bore Code: | 24 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.68 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

