How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | P: | 2.38 in |
| G: | 2.32 | AE2: | 0.56 |
| AG: | 5.16 | AF: | 0.25 |
| Center Distance (in): | 3 in | BD: | 9 |
| U: | 0.875 in | BE1: | 0.5 in |
| V: | 2.51 in | AK: | 8.5 |
| AJ: | 7.25 | T: | 1.5 |
| AB: | 4.76 | D: | 3.38 |
| L: | 6.57 in | I: | 4.84 in |
| H: | 0.53 in | BF: | 0.53 |
| LL: | 2.38 in | L1: | 9.82 in |
Technical Specifications
| Motor Frame Size: | 180TC | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 5:1 | Model Code: | 30YFC |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.68 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

