How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | BF: | 0.53 |
| G: | 2.32 | T: | 1.5 |
| AE2: | 0.56 | V: | 2.51 in |
| AB: | 4.76 | L: | 6.57 in |
| AA: | 10.25 | AF: | 0.25 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | AJ: | 7.25 |
| U: | 0.875 in | AG: | 5.16 |
| I: | 4.84 in | BE1: | 0.5 in |
| BD: | 9 | AK: | 8.5 |
| D: | 3.38 | P: | 2.38 in |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.68 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio: | 5:1 | Bore Code: | 24 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Ratio Range: | 5:1 | Model Code: | 30YFC |
| Output RPM: | 350 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

