How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 4.84 in |
| BF: | 0.53 | L: | 6.57 in |
| AB: | 4.76 | D: | 3.38 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| AK: | 8.5 | G: | 2.32 |
| U: | 0.875 in | AF: | 0.25 |
| AG: | 5.16 | BE1: | 0.5 in |
| LL: | 2.38 in | T: | 1.5 |
| V: | 2.51 in | AE2: | 0.56 |
| AA: | 10.25 | AJ: | 7.25 |
| BD: | 9 | P: | 2.38 in |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 1.54 | Ratio: | 50:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Bore Code: | 24 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

