How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AA: | 10.25 |
| BD: | 9 | G: | 2.32 |
| AE2: | 0.56 | T: | 1.5 |
| I: | 4.84 in | BF: | 0.53 |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AF: | 0.25 | D: | 3.38 |
| BE1: | 0.5 in | V: | 2.51 in |
| AJ: | 7.25 | AB: | 4.76 |
| P: | 2.38 in | LL: | 2.38 in |
| L: | 6.57 in | H: | 0.53 in |
| L1: | 9.82 in | AK: | 8.5 |
Technical Specifications
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Output RPM: | 35 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 1.54 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Model Code: | 30YFC |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

