How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | V: | 2.51 in |
| AB: | 4.76 | AE2: | 0.56 |
| U: | 0.875 in | D: | 3.38 |
| AF: | 0.25 | BE1: | 0.5 in |
| L: | 6.57 in | H: | 0.53 in |
| AG: | 5.16 | T: | 1.5 |
| L1: | 9.82 in | AA: | 10.25 |
| BD: | 9 | AK: | 8.5 |
| LL: | 2.38 in | P: | 2.38 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| G: | 2.32 | BF: | 0.53 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Bore Code: | 24 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.5 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output RPM: | 35 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YFC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.54 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

