How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AE2: | 0.56 |
| AA: | 10.25 | BE1: | 0.5 in |
| T: | 1.5 | AJ: | 7.25 |
| AK: | 8.5 | V: | 2.51 in |
| G: | 2.32 | LL: | 2.38 in |
| I: | 4.84 in | L: | 6.57 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| L1: | 9.82 in | D: | 3.38 |
| U: | 0.875 in | H: | 0.53 in |
| P: | 2.38 in | BF: | 0.53 |
| BD: | 9 | AG: | 5.16 |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Product Type: | Right Angle | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Bore Code: | 24 | Input HP @ 1750 RPM: | 1.54 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

