How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | AF: | 0.25 |
| AG: | 5.16 | BD: | 9 |
| AB: | 4.76 | BF: | 0.53 |
| D: | 3.38 | I: | 4.84 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| AK: | 8.5 | AJ: | 7.25 |
| L: | 6.57 in | AA: | 10.25 |
| AE2: | 0.56 | U: | 0.875 in |
| V: | 2.51 in | H: | 0.53 in |
| BE1: | 0.5 in | G: | 2.32 |
| T: | 1.5 | L1: | 9.82 in |
Technical Specifications
| Series Code: | OE | Model Code: | 30YFC |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Bore Code: | 24 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.28 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

