How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | H: | 0.53 in |
| AJ: | 7.25 | AB: | 4.76 |
| L: | 6.57 in | BE1: | 0.5 in |
| AA: | 10.25 | AF: | 0.25 |
| I: | 4.84 in | BD: | 9 |
| AK: | 8.5 | V: | 2.51 in |
| LL: | 2.38 in | P: | 2.38 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AG: | 5.16 | D: | 3.38 |
| AE2: | 0.56 | BF: | 0.53 |
| T: | 1.5 | G: | 2.32 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Input HP @ 1750 RPM: | 1.28 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 24 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

