How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 2.51 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| BE1: | 0.5 in | AG: | 5.16 |
| D: | 3.38 | G: | 2.32 |
| L1: | 9.82 in | AB: | 4.76 |
| AK: | 8.5 | AA: | 10.25 |
| U: | 0.875 in | H: | 0.53 in |
| LL: | 2.38 in | L: | 6.57 in |
| AE2: | 0.56 | P: | 2.38 in |
| T: | 1.5 | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.25 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Assembly: | YFC-2 | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Bore Code: | 24 | Gear Type: | Worm |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 1.28 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

