How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | I: | 4.84 in |
| AB: | 4.76 | AA: | 10.25 |
| BD: | 9 | U: | 0.875 in |
| AK: | 8.5 | AF: | 0.25 |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| AE2: | 0.56 | T: | 1.5 |
| G: | 2.32 | L: | 6.57 in |
| D: | 3.38 | BF: | 0.53 |
| V: | 2.51 in | BE1: | 0.5 in |
| P: | 2.38 in | AJ: | 7.25 |
| H: | 0.53 in | AG: | 5.16 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Assembly: | YFC-2 |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Bore Code: | 24 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.28 | Ratio: | 60:1 |
| Output RPM: | 29.2 | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

