How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| L: | 6.57 in | LL: | 2.38 in |
| BD: | 9 | T: | 1.5 |
| D: | 3.38 | V: | 2.51 in |
| AA: | 10.25 | I: | 4.84 in |
| AJ: | 7.25 | P: | 2.38 in |
| H: | 0.53 in | AF: | 0.25 |
| G: | 2.32 | AE2: | 0.56 |
| BF: | 0.53 | AB: | 4.76 |
| U: | 0.875 in | L1: | 9.82 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.05 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio Range: | 7.5:1 | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Assembly: | YFC-2 | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Output RPM: | 233 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

