How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | P: | 2.38 in |
| AB: | 4.76 | AA: | 10.25 |
| I: | 4.84 in | AJ: | 7.25 |
| U: | 0.875 in | BD: | 9 |
| AF: | 0.25 | LL: | 2.38 in |
| L: | 6.57 in | AG: | 5.16 |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| T: | 1.5 | AK: | 8.5 |
| D: | 3.38 | H: | 0.53 in |
| V: | 2.51 in | G: | 2.32 |
| BE1: | 0.5 in | AE2: | 0.56 |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Bore Code: | 24 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.05 |
| Output Shaft Direction: | 2 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

