How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | BE1: | 0.5 in |
| L: | 6.57 in | AG: | 5.16 |
| T: | 1.5 | G: | 2.32 |
| BD: | 9 | AJ: | 7.25 |
| L1: | 9.82 in | AK: | 8.5 |
| P: | 2.38 in | V: | 2.51 in |
| I: | 4.84 in | AE2: | 0.56 |
| D: | 3.38 | AF: | 0.25 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| LL: | 2.38 in | AA: | 10.25 |
| U: | 0.875 in | BF: | 0.53 |
Technical Specifications
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.5 in | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Center Distance (in): | 3 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Model Code: | 30YFC | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Ratio: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 0.895 | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

