How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BD: | 9 |
| L: | 6.57 in | U: | 0.875 in |
| AK: | 8.5 | G: | 2.32 |
| AG: | 5.16 | LL: | 2.38 in |
| I: | 4.84 in | AE2: | 0.56 |
| AF: | 0.25 | D: | 3.38 |
| P: | 2.38 in | V: | 2.51 in |
| L1: | 9.82 in | AB: | 4.76 |
| T: | 1.5 | BF: | 0.53 |
| AJ: | 7.25 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 5.45 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series Code: | OE | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

