How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| U: | 0.875 in | H: | 0.53 in |
| AB: | 4.76 | V: | 2.51 in |
| AA: | 10.25 | AF: | 0.25 |
| AG: | 5.16 | T: | 1.5 |
| L: | 6.57 in | BE1: | 0.5 in |
| L1: | 9.82 in | I: | 4.84 in |
| LL: | 2.38 in | AJ: | 7.25 |
| D: | 3.38 | BD: | 9 |
| G: | 2.32 | AE2: | 0.56 |
| P: | 2.38 in | Center Distance (in): | 3 in |
Technical Specifications
| Ratio: | 10:1 | Bore Code: | 24 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.5 in | Series Code: | OE |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.45 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

