How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | P: | 2.38 in |
| U: | 0.875 in | L: | 6.57 in |
| BE1: | 0.5 in | AK: | 8.5 |
| BF: | 0.53 | I: | 4.84 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| H: | 0.53 in | AA: | 10.25 |
| BD: | 9 | AJ: | 7.25 |
| V: | 2.51 in | LL: | 2.38 in |
| G: | 2.32 | T: | 1.5 |
| AE2: | 0.56 | AB: | 4.76 |
| D: | 3.38 | L1: | 9.82 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.603 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Ratio: | 100:1 |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Assembly: | YFC-2 | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

