How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 2.32 |
| V: | 2.51 in | AE2: | 0.56 |
| BD: | 9 | AJ: | 7.25 |
| BE1: | 0.5 in | AF: | 0.25 |
| LL: | 2.38 in | AB: | 4.76 |
| D: | 3.38 | Center Distance (in): | 3 in |
| T: | 1.5 | AK: | 8.5 |
| P: | 2.38 in | L: | 6.57 in |
| U: | 0.875 in | L1: | 9.82 in |
| AA: | 10.25 | AG: | 5.16 |
| I: | 4.84 in | H: | 0.53 in |
Technical Specifications
| Assembly: | YFC-2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Model Code: | 30YFC | Bore Code: | 24 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

