How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | D: | 3.38 |
| AF: | 0.25 | I: | 4.84 in |
| AJ: | 7.25 | LL: | 2.38 in |
| V: | 2.51 in | BE1: | 0.5 in |
| AK: | 8.5 | AB: | 4.76 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| L: | 6.57 in | L1: | 9.82 in |
| BD: | 9 | T: | 1.5 |
| AG: | 5.16 | BF: | 0.53 |
| G: | 2.32 | P: | 2.38 in |
| AA: | 10.25 | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 4.21 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Bore Code: | 24 | Series Code: | OE |
| Output RPM: | 117 | Output Diameter (in): | 1.5 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

