How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | D: | 3.38 |
| I: | 4.84 in | AJ: | 7.25 |
| AB: | 4.76 | L1: | 9.82 in |
| BD: | 9 | Center Distance (in): | 3 in |
| G: | 2.32 | BF: | 0.53 |
| L: | 6.57 in | V: | 2.51 in |
| P: | 2.38 in | AF: | 0.25 |
| BE1: | 0.5 in | T: | 1.5 |
| LL: | 2.38 in | AE2: | 0.56 |
| AA: | 10.25 | AK: | 8.5 |
| AG: | 5.16 | H: | 0.53 in |
Technical Specifications
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 3.23 |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Output Diameter (in): | 1.5 in |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Bore Code: | 24 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

