How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AK: | 8.5 |
| AE2: | 0.56 | I: | 4.84 in |
| P: | 2.38 in | AF: | 0.25 |
| LL: | 2.38 in | AA: | 10.25 |
| BE1: | 0.5 in | BD: | 9 |
| AJ: | 7.25 | AB: | 4.76 |
| L: | 6.57 in | V: | 2.51 in |
| BF: | 0.53 | U: | 0.875 in |
| T: | 1.5 | L1: | 9.82 in |
| AG: | 5.16 | D: | 3.38 |
| Center Distance (in): | 3 in | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | 30YFC | Assembly: | YFC-2 |
| Bore Code: | 24 | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.77 |
| Series Code: | OE | Output RPM: | 70 |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Ratio: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

