How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BF: | 0.53 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| P: | 2.38 in | T: | 1.5 |
| AK: | 8.5 | AJ: | 7.25 |
| H: | 0.53 in | L: | 6.57 in |
| AF: | 0.25 | D: | 3.38 |
| BE1: | 0.5 in | L1: | 9.82 in |
| AA: | 10.25 | AB: | 4.76 |
| AE2: | 0.56 | I: | 4.84 in |
| BD: | 9 | U: | 0.875 in |
| G: | 2.32 | AG: | 5.16 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Service Factor: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 2.38 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 24 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30YFC |
| Output Diameter (in): | 1.5 in | Assembly: | YFC-2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Output RPM: | 58.3 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

