How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | BD: | 9 |
| AK: | 8.5 | BE1: | 0.5 in |
| AA: | 10.25 | AG: | 5.16 |
| L1: | 9.82 in | AJ: | 7.25 |
| V: | 2.51 in | I: | 4.84 in |
| AE2: | 0.56 | H: | 0.53 in |
| G: | 2.32 | U: | 0.875 in |
| T: | 1.5 | L: | 6.57 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| P: | 2.38 in | BF: | 0.53 |
| D: | 3.38 | AF: | 0.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Bore Code: | 24 | Model Code: | 30YFC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.38 | Gear Type: | Worm |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Output RPM: | 58.3 | Output Diameter (in): | 1.5 in |
| Ratio Range: | 30:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

