How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | T: | 1.5 |
| BD: | 9 | P: | 2.38 in |
| AB: | 4.76 | LL: | 2.38 in |
| BE1: | 0.5 in | BF: | 0.53 |
| L1: | 9.82 in | V: | 2.51 in |
| AE2: | 0.56 | L: | 6.57 in |
| I: | 4.84 in | D: | 3.38 |
| U: | 0.875 in | H: | 0.53 in |
| AA: | 10.25 | AF: | 0.25 |
| AJ: | 7.25 | AG: | 5.16 |
| G: | 2.32 | AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Center Distance (in): | 3 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Series Code: | OE | Model Code: | 30YFC |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.38 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

