How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.56 |
| AA: | 10.25 | AF: | 0.25 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| T: | 1.5 | L1: | 9.82 in |
| G: | 2.32 | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| AB: | 4.76 | P: | 2.38 in |
| AJ: | 7.25 | AK: | 8.5 |
| U: | 0.875 in | D: | 3.38 |
| AG: | 5.16 | LL: | 2.38 in |
| L: | 6.57 in | V: | 2.51 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Diameter (in): | 1.5 in | Output RPM: | 43.8 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.82 |
| Ratio: | 40:1 | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

