How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AB: | 4.76 |
| T: | 1.5 | AA: | 10.25 |
| P: | 2.38 in | AG: | 5.16 |
| LL: | 2.38 in | BD: | 9 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| L: | 6.57 in | BE1: | 0.5 in |
| AF: | 0.25 | G: | 2.32 |
| V: | 2.51 in | H: | 0.53 in |
| AJ: | 7.25 | I: | 4.84 in |
| AK: | 8.5 | AE2: | 0.56 |
| U: | 0.875 in | BF: | 0.53 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YFC |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.82 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Bore Code: | 24 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

