How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BF: | 0.53 |
| AE2: | 0.56 | P: | 2.38 in |
| L: | 6.57 in | G: | 2.32 |
| AG: | 5.16 | T: | 1.5 |
| D: | 3.38 | BE1: | 0.5 in |
| AK: | 8.5 | AA: | 10.25 |
| I: | 4.84 in | LL: | 2.38 in |
| AF: | 0.25 | AJ: | 7.25 |
| BD: | 9 | L1: | 9.82 in |
| AB: | 4.76 | V: | 2.51 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 1.5 in | Output RPM: | 350 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 6.68 |
| Model Code: | 30YFC | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Bore Code: | 24 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

